Print your own posters!
Just what every math class needs – cute motivational and educational posters!
These designs are free for personal use and are built to print on letter sized paper so you can easily print at home or in office. Download your favorite designs below!

More free download options for you and your classroom:

Spring Buddies!
Calculator buddies are ready for spring! Try a duck, bunny lamb or a friendly leprechaun. This download features TI-84 Plus CE, TI-Nspire™ CX II and TI-30XIIS calculator models.

2025 Spring Testing Date Posters - extra large!
Students wont miss those key math and science testing dates for the AP®, SAT®, ACT® and IB® exams on these extra large 24" x 36" posters. The math date posters feature TI-84 Plus CE in all colors and the TI-Nspire™ CX II graphing calculators. The science dates feature the TI-Nspire™ CX II handheld.

Press-to-Test Mode Reminder Posters
Testing season means it's time to get your calculator ready. These quick reminder posters will help you easily get calculators into and out of test mode.


Keypress Reminder Posters
TI-84 Plus CE bundle includes: Absolute value, Adjust table values, Finding vertex (min. and max.), Finding the factors, Typing a fraction, Store a value, Reset calculator, Point of an intersection, and Finding zeros

TI-Nspire™ CX II bundle includes: Absolute Value, Change table settings, Finding vertex (min. and max.), Typing a fraction, Store a value, Point of Intersection, and Finding zeros


Mathematics Award Certificates
Celebrate your students' achievements with these math themed award certificates.
Choose a style that fits your class best!

Science Award Certificates
Celebrate your students' achievements with these science themed award certificates.
Choose a style that fits your class best!

TI-84 Plus CE Calculator Buddy Posters

TI-Nspire™ CX II Calculator Buddy Posters

Calculator Buddy Collection

TI-30XIIS Calculator Buddy Posters

TI-30XS Multiview Calculator Buddy Posters

Science is fun!

Real Life. Real Learning. STEM Collection

Holiday Motivation Posters
Keep student's going with some holiday inspired motivation. Choose from TI-84 Plus CE,
TI-Nspire™ CX II and TI-30XIIS calculator models!
TI-84 Plus CE
TI-Nspire™ CX II
TI-30XS Multiview

Build a Math Buddy wall decor
Decorate your classroom walls with costumed calculator buddies! Mix and match outfits with your favorite calculator buddies. This download features TI-84 Plus CE, TI-Nspire™ CX II and TI-30XIIS calculator models, six holiday-themed outfits, snowy day accessories and large text displays.
These designs are permitted for personal use only and are not permitted for resale or mass distribution.